??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23240.0012 Stabilizing Clamping Jaw
HELP_VARIABLE
Company
Halder
Description
EH 23240. - Stabilizing Clamping Jaws
Bill of material
23240.0012 Stabilizing Clamping Jaw
BESTNR
Ref. No.
23240.0012
B1
19 mm
C
8 mm
H
85 mm
H1
37 mm
H2
99 mm
H3
40 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
B
65 mm
L
177.5 mm
L1
112.5 mm
E
12 mm
G
Weight
4400 g
Embedded user actions